35.5.8 Op Amp n Input Multiplexer
| Name: | OPnINMUX |
| Offset: | 0x13 + n*0x08 [n=0..2] |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MUXNEG[2:0] | MUXPOS[2:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 6:4 – MUXNEG[2:0] Multiplexer for Negative Input
| Value | Name | Description |
|---|---|---|
| 0x0 | INN | Negative input pin for OPn |
| 0x1 | WIP | Wiper from OPn’s resistor ladder |
| 0x2 | OUT | OPn output (unity gain) |
| 0x3 | DAC | DAC output (DAC and DAC output buffer must be enabled) |
| Other | - | Reserved |
Bits 2:0 – MUXPOS[2:0] Multiplexer for Positive Input
| Value | Name | Description |
|---|---|---|
| 0x0 | INP | Positive input pin for OPn |
| 0x1 | WIP | Wiper from OPn’s resistor ladder |
| 0x2 | DAC | DAC output (DAC and DAC output buffer must be enabled) |
| 0x3 | GND | Ground |
| 0x4 | VDDDIV2 | VDD/2 |
| 0x5 | LINKOUT | OP[n-1] output (Setting only available for OP1 and OP2) |
| 0x6 | LINKWIP | Wiper from OP0’s resistor ladder (Setting only available for OP2) |
| Other | - | Reserved |