2 Operating Environment
This library has been tested with the following versions:
Note: Support in earlier, or later versions of described requirements below is not guaranteed:
Device Family Packs (DFPs):
AVR-Dx_DFP: v2.2.159
ATtiny_DFP: v3.0.151
PIC18F-Q_DFP: v1.13.211
PIC16F1xxxx_DFP: v1.15.191
Device Libraries and Drivers:
8-bit AVR v5.10.0
PIC10/PIC12/PIC16/PIC8 v4.4.1
UART Driver v1.8.0
NVM Peripheral Drivers:
| Driver | Version | Device |
|---|---|---|
| NVMCTRL | v7.0.0 | AVR DA |
| NVMCTRL | v5.0.0 | ATTINY |
| Memory | v5.0.0 | PIC16F |
| Memory | v6.0.0 | PIC18F |
UART Peripheral Drivers:
| Driver | Version | Architecture |
|---|---|---|
| USART | v10.1.0 | AVR |
| EUSART | v7.1.0 | PIC16F |
| UART | v7.1.0 | PIC18F |