4 What's New?
v3.0.1:
- Updated the Readme.md
v3.0.0:
- Ported library to MCC Melody.
- Updated library code to use MCC Melody Peripheral Drivers.
- Revised device support (Please refer to the Supported Devices and Families section for more details )
- Added bug fixes and improvements. (Please refer to the Repairs and Enhancements section for more details)