5 Repairs and Enhancements
| # | ID | Description | Device(s) |
|---|---|---|---|
| 1 |
M8BTL-686 M8BTL-685 M8BTL-687 | Implement a software CRC Verification for all devices. | All Devices |
| 2 | M8BTL-744 | Update library to use MCC Melody NVM peripheral drivers. | All Devices |
| 3 | M8BTL-1290 | Bugfix for write buffer size limitation. | Any device with a page size greater than 256 bytes |
| 4 | M8BTL-750 | Implement Autobaud functionality into the bootloader firmware. | All Devices |
| 5 | M8BTL-784 | Implemented checksum verification for AVR devices. | AVR Devices |
| 6 | CC8SCRIP-11426 | Update readme.md file to fix the online documentation link and to remove Boot Process flowchart. | All Devices |