5.2.2 CLKCTRL with Auto-Tuning
Clock Controller with Auto-Tuning for improved Internal Oscillator Accuracy
5.2.2.1 Introduction
The CLKCTRL controls, distributes, and prescales the clock signals from the available oscillators. The CLKCTRL supports internal and external clock sources. This CLKCTRL module has an auto-tune feature that can be used to improve the accuracy of the internal oscillator.
5.2.2.2 Supported Device Families
| AVR® DA |
5.2.2.3 Required header files:
#include "mcc_generated_files/system/clock.h"
5.2.2.4 Module Documentation
5.2.2.4.1 CLKCTRL
This file contains the API prototype for the CLKCTRL driver.
Module description
This file contains the API prototype for the CLKCTRL driver.
Functions
void CLOCK_Initialize (void)
Initializes the Clock controller.
Function Documentation
CLOCK_Initialize()
void CLOCK_Initialize (void )
Initializes the Clock controller.
|
None. |
5.2.2.5 File Documentation
5.2.2.5.1 source/clock.c File Reference
#include "../clock.h"
Functions
void CLOCK_Initialize (void)
Initializes the Clock controller.
5.2.2.5.2 source/clock.h File Reference
#include "ccp.h"
Functions
void CLOCK_Initialize (void)
Initializes the Clock controller.
Macros
#define F_CPU 32768
Macro Definition Documentation
F_CPU
#define F_CPU 32768