4.1.1 AC
Analog Comparator
4.1.1.1 Introduction
The Analog Comparator (AC) module compares the voltage levels on two inputs and gives a digital output based on this comparison. The AC can be configured to generate interrupt requests and/or events based on several different combinations of input change. The input selection includes analog port pins and internally generated inputs. The AC digital output goes through controller logic, enabling customization of the signal for use internally with the Event System or externally on the pin.
4.1.1.2 Supported Device Families
| ATtiny | ATmega16xx | ATmega48xx |
| ATmega80x | ATmega88xx |
4.1.1.3 Required header files:
#include "mcc_generated_files/ac/ac[X].h"
4.1.1.4 Module Documentation
4.1.1.4.1 AC
Driver Version
Functions
-
int8_t AC0_Initialize (void)
This routine initializes the AC0 and must be called before any other AC0 routine is called. This routine should only be called once during system initialization.
Function Documentation
AC0_Initialize()
int8_t AC0_Initialize (void )
This routine initializes the AC0 and must be called before any other AC0 routine is called. This routine should only be called once during system initialization.
|
|
void |
4.1.1.5 File Documentation
4.1.1.5.1 source/ac0.c File Reference
This is the generated driver implementation file for the AC0 driver.
#include "../ac0.h"
Functions
-
int8_t AC0_Initialize (void)
This routine initializes the AC0 and must be called before any other AC0 routine is called. This routine should only be called once during system initialization.
-
ISR (AC0_AC_vect)
Detailed Description
This is the generated driver implementation file for the AC0 driver.
AC0 Generated Driver File
4.1.1.5.2 source/ac0.h File Reference
#include "../system/utils/compiler.h"
Functions
-
int8_t AC0_Initialize (void)
This routine initializes the AC0 and must be called before any other AC0 routine is called. This routine should only be called once during system initialization.
Detailed Description
AC0 Generated Driver API Header File