5.10.1 WWDT
Windowed Watchdog Timer
5.10.1.1 Introduction
The Watchdog Timer (WDT) is a system function for monitoring the correct program
operation. When enabled, the WDT is a constantly running timer with a configurable
time-out period. If the WDT is not reset within this time-out period, it will issue a
system Reset. This allows the system to recover from situations such as runaway or
deadlocked code. The WDT is reset by executing the WDR (Watchdog Timer
Reset) instruction from software.
In addition to the Normal mode described above, the WDT has a Window mode. The Window
mode defines a time slot or “window” inside the time-out period during which the WDT
must be reset. If the WDT is reset outside this window, a system Reset will be issued.
Compared to the Normal mode, the Window mode can catch situations where a code error
causes constant WDR execution.
5.10.1.2 Supported Device Families
| AVR® Dx | ATtiny | ATmega16xx |
| ATmega48xx | ATmega80x | ATmega88xx |
5.10.1.3 Required Header Files:
#include "mcc_generated_files/system/system.h"
5.10.1.4 Module Documentation
5.10.1.4.1 Windowed Watchdog Timer
This file contains the API prototypes for the System drivers.
Module description
This file contains the API prototypes for the System drivers.
Functions
int8_t WDT_Initialize ()
Initializes the WDT module.
Function Documentation
WDT_Initialize()
int8_t WDT_Initialize ( )
Initializes the WDT module.
|
None. |
5.10.1.5 File Documentation
5.10.1.5.1 source/system.c File Reference
This file contains the API implementation for the System drivers, including the Watchdog Driver.
#include "../system.h"
Functions
int8_t WDT_Initialize ()
Initializes the WDT module.
Detailed Description
This file contains the API implementation for the System drivers, including the Watchdog Driver.
System Driver Source File
Function Documentation
WDT_Initialize()
int8_t WDT_Initialize ( )
Initializes the WDT module.
|
None. |