7.4 General Purpose I/O Pins
The IS2083BM provides up to 19 GPIOs that can be configured by using the Config Tool. The MFB (PWR) pin must be configured as the power On/Off key, and the remaining pins can be configured for any one of the default functions as provided in the following table.
| Pin Name | Function Assigned (in Embedded Mode) |
|---|---|
| P0_0 | External codec reset |
| P0_1 | Forward (FWD) button |
| P0_2 | Play or pause (PLAY/PAUSE) button |
| P0_3 | Reverse (REV) button |
| P0_5 | Volume decrease (VOL_DN) button |
| P0_6 | Available for user configuration |
| P0_7 | Available for user configuration |
| P1_2 | I2C SCL (muxed with 2-wire CPU debug data) |
| P1_3 | I2C (muxed with 2-wire CPU debug clock) |
| P1_6 | PWM |
| P2_3 | Available for user configuration |
| P2_6 | Available for user configuration |
| P2_7 | Volume increase (VOL_UP) button |
| P3_2 | Line-In detect |
| P3_4 | SYS_CFG (muxed with UART_RTS)(2) |
| P3_5 | Available for user configuration |
| P3_7 | Available for user configuration |
| P8_5 | UART_TXD(3)(4) |
| P8_6 | UART_RXD(3)(4) |
- This table reflects the default IO assignment as per the Embedded mode. The GPIOs are user configurable by Config Tool.
- GPIO P3_4 is used to enter Test mode during reset. If the user wants to use this pin to control external peripherals, care must be taken to ensure this pin is not pulled LOW and accidentally enters Test mode.
- Microchip recommends to reserve UART port (P8_5 and P8_6) for Flash download in Test mode during production.
- Currently, GPIOs ports P8_5 and P8_6 APIs (button detect driver) are not implemented.