Introduction
Microchip’s SmartConnect ATWINC15x0 is an IEEE® 802.11 b/g/n network controller SoC for Internet of Things (IoT) applications. It is an ideal add-on to the existing microcontroller (MCU) solutions bringing Wi-Fi and network capabilities through an SPI-to-Wi-Fi interface. The ATWINC15x0 connects to any Microchip AVR® or Microchip SMART™ MCU with minimal resource requirements.