5 Wi-Fi Station Mode
This chapter provides information about the WINC Wi-Fi Station (STA) mode as described in Wi-Fi Station Mode. The STA mode involves a scan operation; association to an AP using parameters (SSID and credentials) provided by the host MCU or using AP parameters stored in the WINC nonvolatile storage (default connection). The chapter also provides information about supported security modes along with code examples.