| E | 03/2021 | Setting the WINC AP Mode | Updated hyperlink |
| Flash Read, Erase and Write Code
Examples | Updated code |
|
| Updated with the new terminologies. For more details, see the below
note. |
| D | 12/2020 | SPI Level Protocol Example | Updated a note in the section |
| C | 09/2019 | System Time | Updated the section |
| Configuring Listen Interval and DTIM Monitoring | Updated a note in the section |
| send | Updated the section |
| UDP Client Example Code | Updated the section |
| B | 10/2018 | setsockopt | Added SOL_SSL_SOCKET information with
example. |
| Over-The-Air Upgrade | Removed “no HTTPS supported” from the chapter. |
| AP Mode Code Example | Added Power Save note. |
| WINC Modes of Operation | Updated WINC modes of operation. |
| Overview and Setting the WINC AP Mode | Updated the Wi-Fi AP mode chapter corresponding to WINC1500 v19.6.1
firmware. |
| Wi-Fi Station Mode | Updated the Wi-Fi AP mode chapter corresponding to WINC1500 v19.6.1
firmware. |
| Document | Removed the content related to Wi-Fi Direct mode and Wi-Fi Sniffer
mode. |
| A | 05/2017 | Document |
- Updated from
Atmel to Microchip template.
- Assigned a new
Microchip document number. Previous version is Atmel 42420
revision B.
- ISBN number
added.
|