The following figure shows the architecture of the WINC host driver
software, which runs on the host MCU.Figure 1-1. Host Driver Software
Architecture
The ATWINC15x0 host driver software is a C
library, which provides the host MCU application with necessary APIs to perform
necessary WLAN and socket operations. The components of the host driver are described in
the following sub-sections.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.