Support of WEP, WPA/WPA2
Personal, and WPA/WPA2 Enterprise Security
EAP-TLS
EAP-PEAPv0/1 with TLS
EAP-TTLSv0 with MSCHAPv2
EAP-PEAPv0/1 with MSCHAPv2
Embedded network stack protocols
to offload work from the MCU (minimize the host CPU requirements). This allows
the Wi-Fi Network Controller (WINC) to operate with a wide range of MCUs
including low-end MCUs.
Embedded uIP TCP/IP stack with
BSD-Style socket API
Embedded network protocols
DHCP client/server
DNS resolver client
SNTP client for UTC time
synchronization
Embedded TLS security abstracted
behind BSD-style socket API
HTTP server for provisioning over
AP mode
Ultra-low C IEEE 802.11 b/g/n
RF/PH/MAC SoC
Fast boot from On-Chip boot
ROM
8 Mb (WINC1510) and 4 Mb
(WINC1500) internal Flash memory with Over-the-Air (OTA) firmware upgrade
WINC1510 support Host File Download feature which can be used for host MCU over
the air firmware update
Low-power consumption with
different Power Save modes
Low footprint host driver with
the following capabilities:
Can run on 8-, 16-, and
32-bit MCU using SPI interface