3 Pinout and Package Information

The ATWILC1000-MR110xB package has an exposed paddle that must be connected to the system board ground. The module pin assignment is shown in the following figure.

Figure 3-1. Pin Assignment
Note: This pin assignment is applicable for both the ATWILC1000-MR110PB and ATWILC1000-MR110UB modules.

The following table shows the pin description of this module.

Table 3-1. Pin Details
Pin No.NameTypeDescriptionProgrammable Pull-Up Resistor
1GPIO_61I/OGeneral purpose I/O.—
2I2C_SCLI/OI2C client clock. Used only for development debugging purposes. It is recommended to add a test point for this pin.—
3I2C_SDAI/OI2C client data. Used only for development debugging purposes. It is recommended to add a test point for this pin. Yes
4RESET_NIActive-low hard reset. When this pin is asserted low, the module is placed in the Reset state. When this pin is asserted high, the module is out of reset and functions normally. Connect to a host output that defaults low at power-up. If the host output is tri-stated, add a 1 MΩ pull-down resistor to ensure a low level at power-up.Yes
5NC—No connection.—
6NC—No connection.—
7NC—No connection.—
8NC—No connection.—
9GND_1GroundGround.—
10SDIO_SPI_CFGIConnect to VDDIO through a 1 MΩ resistor to enable the SPI interface. Connect to the ground to enable the SDIO interface.No
11WAKEIHost wake control. Can be used to wake up the module from Doze mode. Current FW implementation makes use of the IRQ/SDIO interface to wake up the host.Yes
12GND_2Ground——
13IRQNOThe ATWILC1000-MR110xB device interrupt output. Connect to a host interrupt pin.Yes
14SD_DAT3

SDIO = I/O

UART = O
SDIO Data Line 3 from the ATWILC1000-MR110xB when the module is configured for SDIO. Yes
15SD_DAT2/SPI_RXD

SDIO = I/O

SPI = I
SDIO Data Line 2 signal from ATWILC1000-MR110xB when the module is configured for SDIO. SPI MOSI (Host Out Client In) pin when the module is configured for SPI.Yes
16SD_DAT1/SPI_SSN

SDIO = I/O

SPI = I
SDIO Data Line 1 from ATWILC1000-MR110xB when the module is configured for SDIO. Active low SPI client select from the ATWILC1000 when the module is configured for SPI.Yes
17SD_DAT0/SPI_TXD

SDIO = I/O

SPI = O
SDIO Data Line 0 from the ATWILC1000-MR110xB when the module is configured for SDIO. SPI MISO (Host In Client Out) pin from ATWILC1000 when the module is configured for SPI.Yes
18SD_CMD/SPI_CLK

SDIO = I/O

SPI = I
SDIO CMD line from ATWILC1000-MR110xB when the module is configured for SDIO. SPI Clock from ATWILC1000 when the module is configured for SPI.Yes
19SD_CLK

SDIO = I

UART = I
SDIO clock line for the ATWILC1000-MR110xB when the module is configured for SDIO. Yes
20VBATTPower supplyPower supply pin for the DC/DC convertor.Yes
21GPIO_11I/OGeneral purpose I/O.Yes
22CHIP_ENIModule enable. High level enables the module, low level places the module in Power-Down mode. Connect to a host Output that defaults low at power-up. If the host output is tri-stated, add a 1 MΩ pull-down resistor if necessary to ensure a low level at power-up.No
23VDDIOPower supplyI/O power supply. Must match host I/O voltage.—
241P3V_TP—1.3V VDD Core Test Point. Decouple with 10 uF and 0.01 uF to the GND close to pin 24.—
25GPIO_31I/OGeneral purpose I/O. By default, UART receives input from the ATWILC1000-MR110xB. Used only for development debugging purposes. It is recommended to add a test point for this pin.Yes
26GPIO_41I/OGeneral purpose I/O.Yes
27GPIO_51I/OGeneral purpose I/O. By default, UART transmits output to the ATWILC1000-MR110xB. Used only for development debugging purposes. It is recommended to add a test point for this pin.Yes
28GND_3Ground——
29Paddle GroundExposed paddle GND. This pad must be soldered to the system ground.—
Note:
  1. Use of the GPIO functionality is not supported by the WILC1000 FW. The data sheet will be updated once the support for this feature is added.

The following table provides the ATWILC1000-MR110xB module package dimensions.

Table 3-2. ATWILC1000-MR110xB Module Package Information
ParameterValueUnits
Package Size21.7 x 14.7 x 2.1 mm
Pad Count28—
Total Thickness2.11mm
Pad Pitch1.016
Pad Width0.82
Exposed Pad size3.7 x 3.7