13 Appendix A: Regulatory Approval
- ATWILC1000-MR110PB
- United States/FCC ID: 2ADHKATWILC1000
- Canada/ISED:
- IC: 20266-ATWILC1000
- HVIN: ATWILC1000-MR110PB
- PMN: ATWILC1000-MR110PB
- Europe/CE
- Japan/MIC: 005-101763
- Korea/KCC: R-CRM-mcp-WILC1000MR110P
- Taiwan/NCC: CCAN18LP0310T7
- China/SRRC: CMIIT ID: 2018DJ1313
- ATWILC1000-MR110PB
- United States/FCC ID: 2ADHKATWILC1000U
- Canada/ISED:
- IC: 20266-WILC1000UB
- HVIN: ATWILC1000-MR110UB
- PMN:
- Europe/CE
Gain Table for Individual Regulatory Region
The ATWILC1000-MR110PB module has received regulatory approvals for many regions in the world, namely United States/FCC, Canada/ISED, Europe/CE, Japan/MIC, Korea/KCC, Taiwan/NCC, and China/SRRC. The ATWILC1000-MR110UB module has received regulatory approvals for United States/FCC, Canada/ISED and Europe/CE.
The default firmware uses a common gain table that meets IEEE 802.11 specifications, and regulatory regions as noted above.
In some cases, the output power is limited by the regulatory region with the most stringent transmit power limits. To optimize performance, and if end products’ destination is known, the specific gain table for that region can be optionally embedded into the firmware.
The regulatory region certified gain table for individual regulatory region is available on ATWILC1000-MR110PB and ATWILC1000-MR110UB product page. Customers can update the gain table in firmware by following the instructions in section 6. Updating Application Gain Table into WILC1000 of ATWILC1000 – Deriving Application Gain Table Application Note.