8 External Interfaces
This section describes the various host and debug interfaces of the ATWILC1000-MR110xB module.
The ATWILC1000-MR110xB external interfaces include:
- I2C for debug
- SPI/SDIO for control and data transfer
- UART for debug
- General purpose Input/Output GPIO pins(1)
Note:
- Usage of the GPIO functionality is not supported by the WILC1000 FW. The datasheet will be updated once the support for this feature is added.