| G | 09/2025 | Features, Description and Features | Added support for IEEE 802.11 WPA3 and WPA3-Enterprise
Security |
| Appendix A: Regulatory Approval | Updated the section |
| Module Outline Drawings | Removed tolerance details |
| F | 03/2025 | Features |
- Added compatibility for Wi-Fi® 6/7 2.4 GHz
band
- Removed Wi-Fi Direct Support
- Updated Superior MAC throughput features
|
| Module Outline Drawings | Updated Package Drawings |
| MAC Features |
- Removed PCF and
Traffic scheduling in IEEE 802.11e WMM QoS
- Removed
Transmission in Advanced IEEE 802.11n Features
- Removed Independent Basic Service Set (IBSS) from features
|
| Description | Removed HCCA |
| PHY Features | Editorial updates |
| WLAN Subsystem | Updated content |
| E | 06/2021 | Document |
Updated terminologies. For more details, see the following note.
|
| Ordering Information and Module Marking | Updated Figure 1-1 with packing information. |
| Appendix A: Regulatory Approval | Updated Safety related standard in Europe |
| D | 10/2020 | Features | Updated this section |
| Pinout and Package Information | Updated this section |
| Electrical Specifications |
|
| Nonvolatile Memory (eFuse) | Updated this section with new information and Figure 6-1 |
| WLAN Subsystem | Added footnotes for Short GI feature |
| External Interfaces |
|
| Reference Design | Added Notes |
| Design Consideration |
|
| Module Outline Drawings | Added tolerance details for the mechanical dimensions |
| Appendix A: Regulatory Approval |
|
| Reference Documentation | Updated |
| C | 05/2019 | Ordering Information and Module Marking | Updated Regulatory Certification |
| Appendix A: Regulatory Approval |
- Updated with
ATWILC1000-MR110PB information
- Added European
Compliance table
- Added Japan
Korea, Taiwan and China
|
| B | 10/2017 | MAC Features | Editorial updates |
| A | 08/2017 | Document |
|