Jump to main content
         
        
        
        
        
        
        
        
         
        
        
        
        
            
            
            
            
            
            
                
                    
                        
                            
                         
                    
                    
                    
                        
                            
                                 
                         
                        
                        
                         Features IEEE 802.11 b/g/n, Single Stream (1x1) 20 MHz Bandwidth WLAN Link Compatible with Wi-Fi®   6/7
                            Access Points/Routers at 2.4 GHz  Supports Single Spatial Stream in 2.4 GHz ISM Band Integrated Power Amplifier (PA) and Transmit/Receive (T/R) Switch Superior Sensitivity and Range through Advanced PHY Signal Processing Advanced Equalization and Channel Estimation Advanced Carrier and Timing Synchronization Supports Soft-AP Supports IEEE 802.11 WEP, WPA, WPA2,WPA3,
                    WPA2-Enterprise and WPA3-Enterprise Security Superior Medium Access Control (MAC) Throughput Through Hardware Accelerated Aggregate A-MPDUs/A-MDSU Frame Reception and Block Acknowledgment On-Chip Memory Management Engine to Reduce the Host Load SPI and SDIO Host Interfaces Operating Temperature Ranges from -40°C to +85°C  Input/Output Operating Voltage (VDDIO) of 1.62V to 3.6V Power supply for DC/DC Convertor (VBAT) has a Range of 3.0V to 4.2V Built-In 26 MHz Crystal Power-Save Modes:<1 µA Power-down mode typical at 3.3V I/O 380 µA Doze mode with chip settings preserved (used for beacon monitoring) On-chip low-power sleep oscillator Fast host wake-up from Doze mode by a pin or the host I/O transaction  Wi-Fi Alliance®   Certified for Connectivity and Optimizations 
                    
                 
             
            
            
            
          
        The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.