1.1.9.19 QMSPI_DESCRIPTOR_XFER_T Struct

C

typedef struct
{
    /* Command */
    uint8_t command;
    /* 32-bit Address Enable */
    bool address_32_bit_en;
    /* Address */
    uint32_t address;
    /* Dummy Byte */
    uint8_t num_of_dummy_byte;
    /* Local DMA Enable */
    bool ldma_enable;
    /* Local DMA Channel Number */
    QMSPI_LDMA_CHANNEL_NUM ldma_channel_num;
    /* Local DMA Increment Address Disable */
    bool ldma_incr_addr_disable;
    /* QMSPI Mode */
    QMSPI_INTERFACE_MODE qmspi_ifc_mode;
} QMSPI_DESCRIPTOR_XFER_T;

Summary

Defines the data type for the QMSPI descriptor transfer.

Description

This data type should be used to send the data for reading/writing QMSPI slave memory.

Remarks

None.