1.1.9.18 QMSPI_XFER_T Struct

C

typedef struct
{
    /* Command */
    uint8_t command;
    /* Address Enable */
    bool address_enable;
    /* 32-bit Address Enable */
    bool address_32_bit_en;
    /* Address */
    uint32_t address;
    /* Dummy Byte */
    uint8_t num_of_dummy_byte;
    /* QMSPI Mode */
    QMSPI_INTERFACE_MODE qmspi_ifc_mode;
} QMSPI_XFER_T;

Summary

Defines the data type for the QMSPI transfer.

Description

This data type should be used for QMSPI command/register transfer.

Remarks

None.