1.34.12.18 QSPI_DATA_BITS Enum

C

The QSPI data bits vary based on device family. Refer to the generated header file for the actual data bits enumerator constants.

Summary

Identifies SPI bits per transfer

Description

This enumeration identifies number of bits per SPI transfer.

Remarks

Used in SPI mode.