1.34.12.2 QSPIx_CommandWrite Function
C
// x - Instance of the QSPI peripheral
bool QSPIx_CommandWrite( qspi_command_xfer_t *qspi_command_xfer, uint32_t address );
Summary
Writes command to QSPI slave device.
Description
This function can be used to send commands to QSPI slave device which does not include any exchange of data.
Precondition
QSPIx_Initialize must have been called for the associated QSPI instance.
Parameters
Param | Description |
---|---|
*qspi_command_xfer | pointer to QSPI command transfer structure holding the instructioncode register and instruction frame register information. |
address | Instruction address to be sent with the instruction frame. Can bepassed as 0 if no address associated with instruction. |
Returns
-
True on transfer request success.
-
False on transfer request failure.
Example
#define WRITE_ENABLE_CODE 0x06 static qspi_command_xfer_t qspi_command_xfer; // Use QAUD SPI Lane qspi_command_xfer.width = QUAD_CMD; // Send Write enable command qspi_command_xfer->qspi_code.instruction = WRITE_ENABLE_CODE; if (QSPI0_CommandWrite(&qspi_command_xfer, 0) == false) { // Handle Error }