1.34.12.20 qspi_command_xfer_t Struct

C

The QSPI command transfer parameters vary based on device family. Refer to the generated header file for the actual command transfer parameters.

Summary

Defines the data type for the QSPI commands transfer.

Description

This data type should be used to send the QSPI instruction code register and instruction frame register information for sending a command to QSPI slave.

Remarks

None.