1.13.13.17 MCPWM_ChannelPinsOverrideDisable Function
C
void MCPWM_ChannelPinsOverrideDisable (MCPWM_CH_NUM channel)
Summary
Disables PWM output pins override function
Description
This function disables override function for PWM output pins PWMH and PWML. When override is disabled, PWM generation logic controls the PWMH and PWML states.
Precondition
MCPWM_Initialize() must have been called first for the associated instance.
Parameters
Param | Description |
---|---|
channel | MCPWM channel number |
Returns
None.
Example
MCPWM_Initialize();
MCPWM_ChannelPinsOverrideDisable(MCPWM_CH_0);
Remarks
None