1.13.13.16 MCPWM_ChannelPinsOverrideEnable Function

C

void MCPWM_ChannelPinsOverrideEnable (MCPWM_CH_NUM channel)

Summary

Enables PWM output pins override function

Description

This function enables override function for PWM output pins PWMH and PWML. When override is enabled, PWM generation logic does not control the PWMH and PWML states.

Precondition

MCPWM_Initialize() must have been called first for the associated instance.

Parameters

Param Description
channel MCPWM channel number

Returns

None.

Example

MCPWM_Initialize();
MCPWM_ChannelPinsOverrideEnable(MCPWM_CH_0);

Remarks

None