1.13.13.18 MCPWM_ChannelDeadTimeSet Function
C
void MCPWM_ChannelDeadTimeSet (MCPWM_CH_NUM channel, uint16_t deadtime_high, uint16_t deadtime_low)
Summary
Writes dead time values of given MCPWM channel.
Description
This function writes the dead time values
Precondition
MCPWM_Initialize() function must have been called first for associated channel.
Parameters
Param | Description |
---|---|
channel | MCPWM channel number |
deadtime_high | dead time inserted on high side output waveform |
deadtime_low | dead time inserted on low side output waveform |
Returns
None
Example
MCPWM_Initialize(); MCPWM_Start(); MCPWM_ChannelDeadTimeSet(MCPWM_CH_0, 0x250, 0x50);
Remarks
Dead time is inserted between the edges of the two complementary outputs PWMxH and PWMxL to safely drive the external power control switches.