1.10.13.14 MCPWM_ChannelPinsOwnershipEnable Function
C
void MCPWM_ChannelPinsOwnershipEnable (MCPWM_CH_NUM channel)
Summary
Sets the PWM output pins ownership to PWM generator
Description
PWM generator controls the PWM output pins PWMH and PWML.
Precondition
MCPWM_Initialize() must have been called first for the associated instance.
Parameters
Param | Description |
---|---|
channel | MCPWM channel number |
Returns
None.
Example
MCPWM_Initialize();
MCPWM_ChannelPinsOwnershipEnable(MCPWM_CH_0);
Remarks
None