1.10.13.10 MCPWM_ChannelSecondaryTriggerSet Function
C
void MCPWM_ChannelSecondaryTriggerSet (MCPWM_CH_NUM channel, uint16_t trigger)
Summary
Writes the secondary trigger compare value to trigger ADC conversion
Description
This function writes secondary trigger compare value to trigger ADC conversion
Precondition
MCPWM_Initialize() function must have been called first for the associated instance and associated channel must be running.
Parameters
Param | Description |
---|---|
channel | MCPWM channel number |
trigger | compare value which is compared with time base |
Returns
None
Example
MCPWM_Initialize(); MCPWM_Start(); MCPWM_ChannelSecondaryTriggerSet(MCPWM_CH_0, 0x25);
Remarks
When trigger compare value matches the counter, interrupt can be generated and this trigger is used to synchronize an ADC conversion with the PWM.