1.10.13.15 MCPWM_ChannelPinsOwnershipDisable Function

C

void MCPWM_ChannelPinsOwnershipDisable (MCPWM_CH_NUM channel)

Summary

Sets the PWM output pins ownership to GPIO

Description

GPIO function controls the PWM output pins PWMH and PWML.

Precondition

MCPWM_Initialize() must have been called first for the associated instance.

Parameters

Param Description
channel MCPWM channel number

Returns

None.

Example

MCPWM_Initialize();
MCPWM_ChannelPinsOwnershipDisable(MCPWM_CH_0);

Remarks

None