1.28.16.2 PWMx_ChannelsStop Function
C
/* x = PWM instance number */ void PWMx_ChannelsStop (PWM_CHANNEL_MASK channelMask)
Summary
Stops the given PWM channels
Description
This function disables the PWM channels specified in channelMask.
Precondition
PWMx_Initialize() function must have been called first for the associated instance.
Parameters
Param | Description |
---|---|
channelMask | set of channel numbers |
Returns
None.
Example
PWM0_Initialize(); PWM0_ChannelsStart(PWM_CHANNEL_0_MASK); PWM0_ChannelsStop(PWM_CHANNEL_0_MASK);
Remarks
None