1.28.16.8 PWMx_ChannelCounterEventEnable Function
C
/* x = PWM instance number */ void PWMx_ChannelCounterEventEnable (PWM_CHANNEL_MASK channelMask)
Summary
Enables counter event of given channels
Description
This function enables the counter event of channels specified in channelMask.
Precondition
PWMx_Initialize() function must have been called first for the associated instance.
Parameters
Param | Description |
---|---|
channelMask | set of channel numbers |
Returns
None
Example
PWM0_Initialize();
PWM0_ChannelCounterEventEnable(PWM_CHANNEL_0_MASK);
Remarks
None