1.24.4.8 CANx_MessageAcceptanceFilterGet Function
C
uint32_t CANx_MessageAcceptanceFilterGet(uint8_t filterNum) // x - Instance of the CAN peripheral
Summary
Get Message acceptance filter configuration.
Description
This routine gets Message acceptance filter configuration.
Precondition
CANx_Initialize must have been called for the associated CAN instance.
Parameters
Param | Description |
---|---|
filterNum | Filter number |
Returns
Returns Message acceptance filter identifier
Example
uint32_t id;
id = CAN1_MessageAcceptanceFilterGet(0);
Remarks
None.