1.24.4.28 CANFD_TX_EVENT_FIFO_ELEMENT Struct
C
typedef struct { /* CANFD Tx Event FIFO - SID[10:0] and EID[28:11] */ uint32_t te0; /* CANFD Tx Event FIFO - DLC[3:0], IDE[4], RTR[5], BRS[6], FDF[7] ESI[8] and SEQ[31:9] */ uint32_t te1; /* CANFD Tx Event FIFO - Transmit Message Time Stamp */ uint8_t timestamp[]; } CANFD_TX_EVENT_FIFO_ELEMENT;
Summary
CANFD Trasmit Event FIFO Element structure.
Description
This data structure defines the CANFD Tx Event FIFO Element format.
Remarks
None.