1.24.4.26 CANFD_RX_MSG_OBJECT Struct

C

typedef struct
{
    /* CANFD Rx message - SID[10:0] and EID[28:11] */
    uint32_t r0;
    
    /* CANFD Rx message - DLC[3:0], IDE[4], RTR[5], BRS[6], FDF[7]
    ESI[8] and FILHIT[15:11] */
    uint32_t r1;
    
    /* CANFD Rx message - RXMSGTS and Receive Buffer Data Bytes */
    uint8_t data[];
} CANFD_RX_MSG_OBJECT;

Summary

CANFD Receive Message Object structure.

Description

This data structure defines the CANFD Rx Message Object format.

Remarks

None.