1.24.4.22 CANFD_FIFO_INTERRUPT_FLAG_MASK Enum

C

typedef enum
{
    /* Receive FIFO Not Empty / Transmit FIFO Not Full Interrupt Mask */
    CANFD_FIFO_INTERRUPT_TFNRFNIF_MASK = 0x1,
    
    /* Transmit FIFO Half Empty / Receive FIFO Half Full Interrupt Mask */
    CANFD_FIFO_INTERRUPT_TFHRFHIF_MASK = 0x2,
    
    /* Transmit FIFO Empty / Receive FIFO Full Interrupt Mask */
    CANFD_FIFO_INTERRUPT_TFERFFIF_MASK = 0x4,
    
    /* Receive FIFO Overflow Interrupt Mask */
    CANFD_FIFO_INTERRUPT_RXOVIF_MASK = 0x8,
    
    /* Transmit Attempts Exhausted Interrupt Pending Mask */
    CANFD_FIFO_INTERRUPT_TXATIF_MASK = 0x10
} CANFD_FIFO_INTERRUPT_FLAG_MASK;

Summary

CANFD FIFO Interrupt Status Flag Mask.

Description

This data type defines the CANFD FIFO Interrupt Status Flag Mask.

Remarks

None.