1.1.7.12 PCR_RESET_ENx Enum

C

/* x = PCR Reset Enable Register number*/

Refer to the generated header file for the actual values.

Summary

This enum is used to to specify the peripheral block for which reset needs to be enabled using the PCR_ResetEnablex() API

Description

This enum is used to to specify the peripheral block for which reset needs to be enabled using the PCR_ResetEnablex() API

Remarks

None