1.1.7.13 PCR_PRIV_ENx Enum

C

/* x = PCR Privilege Enable Register number*/

Refer to the generated header file for the actual values.

Summary

This enum is used to to specify the peripheral block for which privilege access is to be enabled/disabled using the PCR_PrivilegeEnablex()/PCR_PrivilegeDisablex() API

Description

This enum is used to to specify the peripheral block for which privilege access is to be enabled/disabled using the PCR_PrivilegeEnablex()/PCR_PrivilegeDisablex() API

Remarks

None