1.1.7.11 PCR_SLEEP_ENx Enum

C

/* x = PCR Sleep Enable Register number*/

Refer to the generated header file for the actual values.

Summary

This enum is used to to specify the peripheral block for which sleep mode needs to be enabled/disabled using the PCR_SleepEnablex()/PCR_SleepDisablex() API

Description

This enum is used to to specify the peripheral block for which sleep mode needs to be enabled/disabled using the PCR_SleepEnablex()/PCR_SleepDisablex() API

Remarks

None