1.29.7.6 DIVAS_DivmodSigned Function

C

uint64_t DIVAS_DivmodSigned(int32_t numerator, int32_t denominator)

Summary

This function uses the DIVAS peripheral to performs a signed 32-bit division, and returns both the quotient and remainder as 64-bit number.

Description

This function uses the DIVAS peripheral to perform a signed 32-bit division. The function takes a signed divisor and dividend as input, and returns quotient and remainder as 64-bit number

Precondition

The peripheral should have been initialized by calling the DIVAS_Initialize() function once.

Parameters

Param Description
numerator This should contain the signed dividend.
denominator This should contain the signed divisor

Returns

Returns quotient and remainder as 64-bit number (32-bit LSB is quotient and 32-bit MSB is remainder).

Example

int32_t dividend;
int32_t divisor;
uint64_t divmod;

dividend = 10000;
divisor = -2000;

divmod = DIVAS_DivmodSigned(dividend, divisor)

Remarks

None.