1.29.7.4 DIVAS_DivSigned Function

C

int32_t DIVAS_DivSigned(int32_t numerator, int32_t denominator)

Summary

This function uses the DIVAS peripheral to performs a signed 32-bit division.

Description

This function uses the DIVAS peripheral to perform a signed 32-bit division. The function takes a signed divisor and dividend and returns the quotient

Precondition

The peripheral should have been initialized by calling the DIVAS_Initialize() function once.

Parameters

Param Description
numerator This should contain the signed dividend.
denominator This should contain the signed divisor.

Returns

Returns quotient

Example

int32_t dividend;
int32_t divisor;
int32_t quotient;

dividend = 10000;
divisor = -2000;

quotient = DIVAS_DivSigned(numerator, denominator)

Remarks

None.