1.29.7.2 DIVAS_Initialize Function

C

void DIVAS_Initialize(void)

Summary

Initializes DIVAS peripheral.

Description

This function initializes DIVAS peripheral with the values configured in MCC GUI.

Precondition

MCC GUI should be configured with the right values.

Parameters

None.

Returns

None.

Example

DIVAS_Initialize();

Remarks

This function must be called before any other DIVAS function is called. This function should only be called once during system initialization.