1.26.20.10 TCx_CHy_TimerStart Function
C
/* x = TC instance number, y= channel number */ void TCx_CHy_TimerStart ( void );
Summary
Starts the given TC channel counter
Description
This function enables the clock and starts the counter of associated channel.
Precondition
TCx_CHy_TimerInitialize() function must have been called first for the given channel.
Parameters
None
Returns
None.
Example
TC0_CH1_TimerInitialize(); TC0_CH1_TimerStart();
Remarks
None