1.42.6.17 MCANx_InterruptClear Function

C

void MCANx_InterruptClear(MCAN_INTERRUPT_MASK interruptMask) // x - Instance of the MCAN peripheral

Summary

Clears Interrupt status.

Precondition

MCANx_Initialize must have been called for the associated MCAN instance.

Parameters

Param Description
interruptMask Interrupt to be cleared

Returns

None

Example

MCAN_INTERRUPT_MASK interruptMask = MCAN_INTERRUPT_RF0W_MASK;
MCAN0_InterruptClear(interruptMask);

Remarks

None.