1.42.6.54 MCAN_TXRX_BUFFERS_CALLBACK Typedef

C

typedef void (*MCAN_TXRX_BUFFERS_CALLBACK) (uint8_t bufferNumber, uintptr_t contextHandle);

Summary

MCAN Callback Function Pointer for TX/RX Buffers.

Description

This data type defines the MCAN Callback Function Pointer for TX/RX Buffers.

Remarks

None.