1.42.6.24 MCANx_SleepModeExit Function

C

void MCANx_SleepModeExit(void) // x - Instance of the MCAN peripheral

Summary

Exits MCAN peripheral from sleep mode (clock stop request).

Precondition

MCANx_Initialize, MCANx_MessageRAMConfigSet and MCANx_SleepModeEnter must have been called for the associated MCAN instance.

Parameters

None.

Returns

None.

Example

MCAN0_SleepModeExit();

Remarks

None.