1.42.6.16 MCANx_InterruptGet Function

C

bool MCANx_InterruptGet(MCAN_INTERRUPT_MASK interruptMask) // x - Instance of the MCAN peripheral

Summary

Returns the Interrupt status.

Precondition

MCANx_Initialize must have been called for the associated MCAN instance.

Parameters

Param Description
interruptMask Interrupt mask to check if requested interrupt occurred

Returns

true - Requested interrupt is occurred.

false - Requested interrupt is not occurred.

Example

MCAN_INTERRUPT_MASK interruptMask = MCAN_INTERRUPT_RF0W_MASK;
if (MCAN0_InterruptGet(interruptMask))
{
}

Remarks

None.