1.42.6.53 MCAN_TX_FIFO_CALLBACK Typedef

C

typedef void (*MCAN_TX_FIFO_CALLBACK) (uintptr_t contextHandle);

Summary

MCAN Callback Function Pointer for Tx FIFO.

Description

This data type defines the MCAN Callback Function Pointer for Tx FIFO.

Remarks

None.