1.7.2.20 ADCHS_DMAStatusGet Function
C
ADCHS_DMA_STATUS ADCHS_DMAStatusGet(void)
Summary
Returns the DMA transfer status
Description
Returns the DMA transfer status. This API is generated when interrupt mode is disabled.
Precondition
ADCHS_Initialize() must have been called first for the associated instance.
Parameters
None
Returns
ADCHS_DMA_STATUS - DMA status enumeration
Example
ADCHS_DMA_STATUS status; status = ADCHS_DMAStatusGet(); if (status & ADCHS_DMA_STATUS_RAF0) { //BufferA is full }
Remarks
None