1.7.2.31 ADCHS_MODULE_MASK Enum

C

typedef enum
{
    ADCHS_MODULE0_MASK = (1U << 0U),
    ADCHS_MODULE1_MASK = (1U << 1U),
    ADCHS_MODULE2_MASK = (1U << 2U),
    ADCHS_MODULE3_MASK = (1U << 3U),
    ADCHS_MODULE4_MASK = (1U << 4U),
    ADCHS_MODULE7_MASK = (1U << 7U)
}ADCHS_MODULE_MASK;

Summary

Identifies dedicated and shared ADC module mask

Description

This enumeration identifies ADC module mask. This may be ORed together to enable/disable multiple ADC modules.

Remarks

None.