1.7.2.21 ADCHS_ComparatorxEnable Function

C

void ADCHS_ComparatorxEnable(void) // x - Comparator number 

Summary

Enables comparator

Description

Enables comparator

Precondition

ADCHS_Initialize() must have been called first for the associated instance.

Parameters

None

Returns

None

Example

ADCHS_Comparator1Enable();

Remarks

None